Portescap in Motion

Improve Thermal Performance for Ironless Brush DC and Brushless DC Motors

Posted by Daniel Muller   Dec 20, 2021

Improve Thermal Performance for Ironless Brush DC and Brushless DC Motors

Electric motor manufacturers must ensure that a motor’s instant internal temperature never exceeds its various components’ maximum allowable temperature. Depending on the design of the motor and the materials used, thermal phenomena will dictate the motor’s performance. Motor designers typically have two options to enhance motor performance without overheating and damaging its components: increase power conversion efficiency by generating less heat for a given mechanical power output or improve the motor's cooling capability through heat dissipation.

Read More

Topics: brushed DC motors, Portescap, Brushless DC motors, DC motors, iron losses, power conversion, heat dissipation, spotless brushless motors, motor design, thermal management, power losses, temperature rise, steady state operation, heat transfer, thermal resistance, excessive temperature, electrical resistance, thermal conductivity, transient operation, peak torque, periodic duty cycle

Subscribe to Email Updates

Recent Posts

Posts by Topic

see all

Follow Us