Meet the Line of Ultra EC Brushless Motors

Below is a video on the Ultra EC Brushless Motor, featuring the Portescap's Ultra EC three families of motors. We highlight each motor in the Ultra EC line, discussing each features and benefits.

Enhanced Ultra EC Video with Animation - Part 1 of 3 - Ultra EC Family of Motors

Customization is important since no application is the same. Some motion solutions have performance requirements for high speed, high torque, or some need to balance both. 

Three Product Families

That’s why Portescap created the Ultra EC platform of miniature brushless motors. Ultra EC offers one design platform which provides several variants to match your application requirements. Leveraging the coil versatility, we can propose a unique and wide portfolio range split into 3 product families, each highlighting a major motion requirement.

  • Our ECS line focuses on speed. ECS is designed for high acceleration, responsiveness, and direct-drive application. The ECS line has a high-end magnet circuit with minimal iron losses. 

  • The ECS line is designed for high torque featuring a multi-pole design. Continuous torque can be up to 2x higher than comparable BLDC motors.   

  • The ECP line focuses on price to performance. ECP line provides balanced performance in a cost-efficient motor that fits an ultra-wide range of applications.

Portescap’s Ultra ECS two-pole motors are tailored for high-speed, high-acceleration, direct-drive applications. With advanced vibration-damping and built-in temperature monitoring, we design ECS motors for cool, virtually silent, and vibration-free operation.

The Ultra ECT motors, with their multi-polar design, offer torque capabilities of much larger motors. Continuous torque can be up to two times higher than comparable brushless DC motors of the same size, covering the entire low-speed range typically used with gearheads. These cool-running motors feature built-in temperature monitoring and are compatible with gearboxes and encoders.

 Portescap’s Ultra ECP two-pole motors balance speed and torque capabilities, bringing premium performance to the most commonly specified brushless motor working points. These cost-optimized motors can provide 30 percent more continuous torque and 100 percent more power over similar competitive motors without compromising on the smooth operation and long life you expect from Portescap’s brushless slotless motors. ECP motors are also compatible with gearboxes and encoders.

To learn how we can help your business, please visit our website www.portescap.com or call your regional representative.